![Series 79 Micro-Crimp Filter Connectors](img/g/cover.png)
The Micro Miniature Rectangular with Advanced Environmental Performance — Now Available in EMI/EMP Filter Class
Series 79
The Glenair Series 79 Micro-Crimp is the rectangular version of our high-density and ultralightweight Series 80 Mighty Mouse circular. Like the Mighty Mouse, the Series 79 Micro-Crimp offers crimp, PCB, fiber optic, power, shielded, as well as pneumatic contact arrangements. Precision-machined aluminum shells are sealed to IP67. High density #23 contact arrangements are set on .076" centers and are available in over 30 tooled arrangements from 5 — 102 contacts. Integrated ground spring provides improved EMC performance. New EMI/EMP filter class connectors are available in 35 — 240,000 pF capacitance in both C and Pi architectures. All configurations are environmentally sealed for rugged applications including military aerospace.
Reference
![]() |
240-790-028
|
![]() |
240-790-029
|
![]() |
240-790-043
|
![]() |
240-790-044
|
![]() |
240-790-028P and 240-790-043P
|
![]() |
240-790-029S and 240-790-044S
|
![]() |
240-790-069
|
![]() |
240-790-070
|
![]() |
240-790-071
|
![]() |
240-790-072
|